??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 21M-LB02-S92
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 21M-LB02-S92
VERF
Availability
Available
BC
Order code
BOD000R
TC
Artikelbezeichnung
BOD 21M-LB02-S92
PX
Product view
44041_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.06600 kg
TRAFFIC
Customs number
90151000
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 21M, Dimension = 15 x 42.5 x 50 mm, Interface = Analog, current 4…20 mA linear rising 2x PNP/NPN NO/NC, Principle of operation = Photoelectric distance sensor, Principle of optical operation = Triangulation, Beam characteristic = Collimated, Light type = Laser red light, Light spot size = Ø 1 mm at 200 mm, Range = 20...200 mm, adjustable, Accuracy = ±1 % FS, Repeat accuracy = 1 %FS, Resolution = 100...200 µm, Connection = Connector, M12x1-Male, 5-pin, Housing material = Zinc, Die casting Aluminium, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.